How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 4.34 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.19 |
| AK: | 4.5 | G: | 1.94 |
| P: | 1.88 in | BD: | 5.88 |
| AE2: | 0.56 | LQ: | 5.19 in |
| AG: | 4.65 | BF: | 0.41 |
| H: | 0.53 in | T: | 1 |
| LL: | 2.12 in | AA: | 9.38 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Model Code: | 26YF | Input HP @ 1750 RPM: | 0.883 |
| Assembly: | YF-1 | Ratio: | 60:1 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Bore Code: | 16 |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

