How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.94 |
| AJ: | 5.88 | V: | 1.94 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AK: | 4.5 |
| P: | 1.88 in | AA: | 9.38 |
| BE: | 0.38 in | D: | 2.94 |
| I: | 4.34 in | AF: | 0.19 |
| LL: | 2.12 in | BF: | 0.41 |
| LQ: | 5.19 in | H: | 0.53 in |
| AE2: | 0.56 | T: | 1 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Ratio: | 7.5:1 |
| Series Code: | OE | Bore Code: | 16 |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

