How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | P: | 1.88 in |
| AK: | 4.5 | D: | 2.94 |
| AE2: | 0.56 | AB: | 4.32 |
| V: | 1.94 in | G: | 1.94 |
| AF: | 0.19 | T: | 1 |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.12 in |
| I: | 4.34 in | LQ: | 5.19 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Bore Code: | 16 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Model Code: | 26YF |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 233 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

