How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AA: | 9.38 |
| P: | 1.88 in | D: | 2.94 |
| AB: | 4.32 | V: | 1.94 in |
| BD: | 5.88 | T: | 1 |
| AE2: | 0.56 | BE: | 0.38 in |
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AJ: | 5.88 | LL: | 2.12 in |
| BF: | 0.41 | LQ: | 5.19 in |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Model Code: | 26YF | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.577 | Output Diameter (in): | 1 in |
| Ratio: | 80:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

