How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | T: | 1 |
| G: | 1.94 | D: | 2.94 |
| AE2: | 0.56 | P: | 1.88 in |
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.19 | AG: | 4.65 |
| V: | 1.94 in | BD: | 5.88 |
| AK: | 4.5 | LQ: | 5.19 in |
| AJ: | 5.88 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| I: | 4.34 in | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.577 |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Ratio Range: | 80:1 | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

