How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | LQ1: | 5.62 in |
| BF: | 0.53 | BE1: | 0.5 in |
| P: | 1.88 in | LL: | 2.12 in |
| AG: | 4.65 | D: | 2.94 |
| H: | 0.53 in | V: | 1.94 in |
| AF: | 0.19 | G: | 1.94 |
| AE2: | 0.56 | BD: | 9 |
| T: | 1 | I: | 4.34 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | AA: | 9.38 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.9 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

