How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BE1: | 0.5 in |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 2.12 in | D: | 2.94 |
| AB: | 4.32 | LQ1: | 5.62 in |
| V: | 1.94 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| I: | 4.34 in | P: | 1.88 in |
| AE2: | 0.56 | G: | 1.94 |
| T: | 1 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
Technical Specifications
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 3.9 |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Center Distance (in): | 2.625 |
| Output RPM: | 175 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

