How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | D: | 2.94 |
| H: | 0.53 in | I: | 4.34 in |
| AJ: | 7.25 | T: | 1 |
| AK: | 8.5 | AE2: | 0.56 |
| G: | 1.94 | AB: | 4.32 |
| LL: | 2.12 in | BE1: | 0.5 in |
| BF: | 0.53 | V: | 1.94 in |
| AG: | 4.65 | AA: | 9.38 |
| P: | 1.88 in | BD: | 9 |
| Center Distance (in): | 2.625 in | LQ1: | 5.62 in |
Technical Specifications
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.386 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 16 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

