How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| AE2: | 0.56 | T: | 1 |
| AF: | 0.19 | LL: | 2.12 in |
| I: | 4.34 in | V: | 1.94 in |
| AB: | 4.32 | AK: | 8.5 |
| H: | 0.53 in | P: | 1.88 in |
| AG: | 4.65 | LQ1: | 5.62 in |
| G: | 1.94 | BF: | 0.53 |
| D: | 2.94 | AA: | 9.38 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Ratio: | 15:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 117 | Series Code: | OE |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.92 | Model Code: | 26YF |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

