How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| T: | 1 | H: | 0.53 in |
| AB: | 4.32 | AF: | 0.19 |
| LQ1: | 5.62 in | LL: | 2.12 in |
| D: | 2.94 | V: | 1.94 in |
| AE2: | 0.56 | AA: | 9.38 |
| AG: | 4.65 | G: | 1.94 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | I: | 4.34 in |
Technical Specifications
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 2.92 |
| Output Key: | 1/4 X 2.50 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Output RPM: | 117 | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Model Code: | 26YF |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

