How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 9 |
| AK: | 8.5 | T: | 1 |
| V: | 1.94 in | H: | 0.53 in |
| I: | 4.34 in | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | LQ1: | 5.62 in |
| LL: | 2.12 in | AF: | 0.19 |
| AJ: | 7.25 | G: | 1.94 |
| P: | 1.88 in | AG: | 4.65 |
| D: | 2.94 | AB: | 4.32 |
| AA: | 9.38 | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 15:1 | Assembly: | YF-1 |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 117 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Model Code: | 26YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 2.92 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

