How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AG: | 4.65 |
| AE2: | 0.56 | AA: | 9.38 |
| LQ1: | 5.62 in | LL: | 2.12 in |
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.19 | T: | 1 |
| BF: | 0.53 | AK: | 8.5 |
| I: | 4.34 in | D: | 2.94 |
| BD: | 9 | P: | 1.88 in |
| BE1: | 0.5 in | AB: | 4.32 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 16 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.92 | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

