How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BD: | 9 |
| AB: | 4.32 | AJ: | 7.25 |
| AK: | 8.5 | P: | 1.88 in |
| AE2: | 0.56 | H: | 0.53 in |
| AG: | 4.65 | LQ1: | 5.62 in |
| AA: | 9.38 | T: | 1 |
| BF: | 0.53 | V: | 1.94 in |
| D: | 2.94 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| LL: | 2.12 in | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.37 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Assembly: | YF-1 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

