How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | V: | 1.94 in |
| T: | 1 | BF: | 0.53 |
| AA: | 9.38 | AK: | 8.5 |
| G: | 1.94 | AE2: | 0.56 |
| I: | 4.34 in | AF: | 0.19 |
| AJ: | 7.25 | AB: | 4.32 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | D: | 2.94 |
| LQ1: | 5.62 in | LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 20:1 | Model Code: | 26YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.37 |
| Ratio: | 20:1 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YF-1 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

