How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 9.38 |
| G: | 1.94 | I: | 4.34 in |
| V: | 1.94 in | AF: | 0.19 |
| BF: | 0.53 | P: | 1.88 in |
| AG: | 4.65 | BD: | 9 |
| D: | 2.94 | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 5.62 in |
| LL: | 2.12 in | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| T: | 1 | AB: | 4.32 |
Technical Specifications
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.625 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 26YF |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

