How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BD: | 9 |
| BF: | 0.53 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| BE1: | 0.5 in | AA: | 9.38 |
| AG: | 4.65 | T: | 1 |
| AK: | 8.5 | LQ1: | 5.62 in |
| D: | 2.94 | H: | 0.53 in |
| AB: | 4.32 | AE2: | 0.56 |
| I: | 4.34 in | AJ: | 7.25 |
| G: | 1.94 | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Output Diameter (in): | 1 in |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.95 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 2.625 | Bore Code: | 16 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

