How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | V: | 1.94 in |
| AE2: | 0.56 | AK: | 8.5 |
| BD: | 9 | AG: | 4.65 |
| AJ: | 7.25 | T: | 1 |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| P: | 1.88 in | G: | 1.94 |
| AF: | 0.19 | LQ1: | 5.62 in |
| LL: | 2.12 in | I: | 4.34 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.95 | Input Style: | C-Face Quill |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Ratio Range: | 25:1 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 1.125 | Ratio: | 25:1 |
| Model Code: | 26YF | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

