How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AE2: | 0.56 |
| V: | 1.94 in | AK: | 8.5 |
| LQ1: | 5.62 in | I: | 4.34 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | LL: | 2.12 in |
| H: | 0.53 in | BF: | 0.53 |
| BE1: | 0.5 in | P: | 1.88 in |
| AA: | 9.38 | AF: | 0.19 |
| D: | 2.94 | T: | 1 |
| G: | 1.94 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.65 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Bore Code: | 16 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

