How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| T: | 1 | AB: | 4.32 |
| AE2: | 0.56 | AA: | 9.38 |
| BD: | 9 | AG: | 4.65 |
| LQ1: | 5.62 in | AK: | 8.5 |
| P: | 1.88 in | I: | 4.34 in |
| LL: | 2.12 in | V: | 1.94 in |
| G: | 1.94 | BE1: | 0.5 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Ratio: | 40:1 | Service Factor: | 1 |
| Bore Code: | 16 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.34 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

