How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BE1: | 0.5 in |
| AA: | 9.38 | BD: | 9 |
| AJ: | 7.25 | AB: | 4.32 |
| BF: | 0.53 | D: | 2.94 |
| LL: | 2.12 in | AK: | 8.5 |
| LQ1: | 5.62 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | G: | 1.94 |
| T: | 1 | P: | 1.88 in |
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.34 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Assembly: | YF-1 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

