How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 4.65 |
| H: | 0.53 in | I: | 4.34 in |
| LQ1: | 5.62 in | LL: | 2.12 in |
| D: | 2.94 | BD: | 9 |
| G: | 1.94 | AB: | 4.32 |
| AE2: | 0.56 | AF: | 0.19 |
| V: | 1.94 in | AJ: | 7.25 |
| AA: | 9.38 | BF: | 0.53 |
| T: | 1 | P: | 1.88 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Bore Code: | 16 | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Product Type: | Right Angle | Model Code: | 26YF |
| Output RPM: | 43.8 | Output Key: | 1/4 X 2.50 |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.34 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

