How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | G: | 1.94 |
| AA: | 9.38 | V: | 1.94 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| AB: | 4.32 | LL: | 2.12 in |
| AK: | 8.5 | D: | 2.94 |
| I: | 4.34 in | BD: | 9 |
| H: | 0.53 in | P: | 1.88 in |
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | T: | 1 |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YF | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 339 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 4.8 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

