How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | H: | 0.53 in |
| P: | 1.88 in | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.56 |
| I: | 4.34 in | LL: | 2.12 in |
| D: | 2.94 | BD: | 9 |
| AB: | 4.32 | V: | 1.94 in |
| AF: | 0.19 | G: | 1.94 |
| BE1: | 0.5 in | LQ1: | 5.62 in |
| AA: | 9.38 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Gear Type: | Worm |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.8 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output RPM: | 339 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

