How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| BD: | 9 | AA: | 9.38 |
| AG: | 4.65 | AB: | 4.32 |
| D: | 2.94 | AF: | 0.19 |
| G: | 1.94 | AK: | 8.5 |
| LQ1: | 5.62 in | LL: | 2.12 in |
| I: | 4.34 in | AJ: | 7.25 |
| V: | 1.94 in | BF: | 0.53 |
| P: | 1.88 in | T: | 1 |
Technical Specifications
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output RPM: | 339 | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.8 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 5:1 | Assembly: | YF-1 |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

