How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | V: | 1.94 in |
| BD: | 9 | T: | 1 |
| LQ1: | 5.62 in | P: | 1.88 in |
| H: | 0.53 in | AB: | 4.32 |
| AK: | 8.5 | G: | 1.94 |
| AA: | 9.38 | AF: | 0.19 |
| AE2: | 0.56 | I: | 4.34 in |
| D: | 2.94 | AG: | 4.65 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Model Code: | 26YF |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 1.08 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

