How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AJ: | 7.25 |
| AE2: | 0.56 | AB: | 4.32 |
| D: | 2.94 | LQ1: | 5.62 in |
| H: | 0.53 in | AG: | 4.65 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| T: | 1 | BF: | 0.53 |
| AK: | 8.5 | G: | 1.94 |
| V: | 1.94 in | AA: | 9.38 |
| BD: | 9 | AF: | 0.19 |
| LL: | 2.12 in | I: | 4.34 in |
Technical Specifications
| Output Diameter (in): | 1 in | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 26YF | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.08 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output RPM: | 35 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

