How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 4.65 | V: | 1.94 in |
| AJ: | 7.25 | AA: | 9.38 |
| AB: | 4.32 | I: | 4.34 in |
| H: | 0.53 in | AF: | 0.19 |
| P: | 1.88 in | BF: | 0.53 |
| LL: | 2.12 in | BD: | 9 |
| LQ1: | 5.62 in | T: | 1 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 35 |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Assembly: | YF-1 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.08 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

