How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | H: | 0.53 in |
| AB: | 4.32 | LL: | 2.12 in |
| I: | 4.34 in | T: | 1 |
| G: | 1.94 | BE1: | 0.5 in |
| AF: | 0.19 | AE2: | 0.56 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AG: | 4.65 |
| V: | 1.94 in | BD: | 9 |
| AA: | 9.38 | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 5.62 in |
Technical Specifications
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Bore Code: | 16 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Model Code: | 26YF |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.08 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

