How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 1.88 in |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 4.34 in | AB: | 4.32 |
| D: | 2.94 | LL: | 2.12 in |
| LQ1: | 5.62 in | AE2: | 0.56 |
| H: | 0.53 in | V: | 1.94 in |
| T: | 1 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AK: | 8.5 | AF: | 0.19 |
| AG: | 4.65 | G: | 1.94 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Model Code: | 26YF | Series Code: | OE |
| Ratio: | 60:1 | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.883 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

