How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 5.62 in |
| AB: | 4.32 | BF: | 0.53 |
| AE2: | 0.56 | D: | 2.94 |
| AA: | 9.38 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| I: | 4.34 in | H: | 0.53 in |
| G: | 1.94 | BD: | 9 |
| AG: | 4.65 | AF: | 0.19 |
| LL: | 2.12 in | P: | 1.88 in |
| V: | 1.94 in | T: | 1 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Model Code: | 26YF | Series Code: | OE |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.883 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

