How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AF: | 0.19 |
| BE1: | 0.5 in | D: | 2.94 |
| AE2: | 0.56 | BF: | 0.53 |
| LL: | 2.12 in | H: | 0.53 in |
| I: | 4.34 in | P: | 1.88 in |
| T: | 1 | BD: | 9 |
| G: | 1.94 | AJ: | 7.25 |
| AA: | 9.38 | V: | 1.94 in |
| AG: | 4.65 | AK: | 8.5 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 4.27 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output RPM: | 233 | Model Code: | 26YF |
| Output Diameter (in): | 1 in | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

