How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AB: | 4.32 | AE2: | 0.56 |
| BF: | 0.53 | AA: | 9.38 |
| LQ1: | 5.62 in | LL: | 2.12 in |
| AG: | 4.65 | T: | 1 |
| G: | 1.94 | I: | 4.34 in |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| P: | 1.88 in | AF: | 0.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 16 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 26YF |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

