How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 4.65 |
| AF: | 0.19 | BE1: | 0.5 in |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | AK: | 8.5 |
| LQ1: | 5.62 in | AA: | 9.38 |
| D: | 2.94 | V: | 1.94 in |
| AE2: | 0.56 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| LL: | 2.12 in | I: | 4.34 in |
| AB: | 4.32 | T: | 1 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Model Code: | 26YF | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.577 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

