How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | BD: | 5.88 |
| I: | 4.34 in | T: | 1 |
| BE: | 0.38 in | AB: | 4.32 |
| LL: | 2.12 in | AK: | 4.5 |
| P: | 1.88 in | V: | 1.94 in |
| G: | 1.94 | AF: | 0.19 |
| D: | 2.94 | AG: | 4.65 |
| AE2: | 0.56 | LQ: | 5.19 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Model Code: | 26YF | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.9 | Series Code: | OE |
| Assembly: | YF-1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

