How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 9.38 |
| BD: | 5.88 | LL: | 2.12 in |
| BE: | 0.38 in | V: | 1.94 in |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 2.94 | P: | 1.88 in |
| I: | 4.34 in | AE2: | 0.56 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | T: | 1 |
| AB: | 4.32 | AG: | 4.65 |
| LQ: | 5.19 in | G: | 1.94 |
Technical Specifications
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.9 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

