How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1 |
| AA: | 9.38 | BF: | 0.41 |
| AG: | 4.65 | BD: | 5.88 |
| LQ: | 5.19 in | AB: | 4.32 |
| AK: | 4.5 | P: | 1.88 in |
| I: | 4.34 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| LL: | 2.12 in | BE: | 0.38 in |
| AF: | 0.19 | V: | 1.94 in |
| H: | 0.53 in | D: | 2.94 |
Technical Specifications
| Bore Code: | 16 | Output RPM: | 17.5 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Service Factor: | 1 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.386 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

