Grove Gear 26YF-1-1.000-56C-100-L2
Part #:26YF-1-1.000-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AJ: | 5.88 |
| G: | 1.94 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AA: | 9.38 | BF: | 0.41 |
| AE2: | 0.56 | V: | 1.94 in |
| P: | 1.88 in | BD: | 5.88 |
| AB: | 4.32 | BE: | 0.38 in |
| AF: | 0.19 | T: | 1 |
| H: | 0.53 in | AG: | 4.65 |
| LL: | 2.12 in | D: | 2.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output RPM: | 17.5 | Bore Code: | 16 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Ratio: | 100:1 |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.625 |
| Model Code: | 26YF | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

