How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| V: | 1.94 in | AE2: | 0.56 |
| BD: | 5.88 | AB: | 4.32 |
| LL: | 2.12 in | LQ: | 5.19 in |
| BF: | 0.41 | I: | 4.34 in |
| T: | 1 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| P: | 1.88 in | AF: | 0.19 |
| AJ: | 5.88 | H: | 0.53 in |
| G: | 1.94 | AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Output Diameter (in): | 1 in |
| Output RPM: | 117 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 16 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YF | Ratio: | 15:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.92 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

