How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 1.88 in |
| V: | 1.94 in | AA: | 9.38 |
| LQ: | 5.19 in | AB: | 4.32 |
| I: | 4.34 in | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.19 |
| LL: | 2.12 in | G: | 1.94 |
| T: | 1 | BE: | 0.38 in |
| AG: | 4.65 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| BD: | 5.88 | D: | 2.94 |
Technical Specifications
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.92 | Center Distance (in): | 2.625 |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Model Code: | 26YF | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

