How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AF: | 0.19 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | LQ: | 5.19 in |
| AE2: | 0.56 | H: | 0.53 in |
| T: | 1 | AB: | 4.32 |
| V: | 1.94 in | P: | 1.88 in |
| I: | 4.34 in | LL: | 2.12 in |
| G: | 1.94 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| AA: | 9.38 | AG: | 4.65 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 2.37 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

