How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| AB: | 4.32 | LQ: | 5.19 in |
| T: | 1 | H: | 0.53 in |
| AJ: | 5.88 | AA: | 9.38 |
| G: | 1.94 | AF: | 0.19 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | BD: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| P: | 1.88 in | I: | 4.34 in |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.37 | Ratio: | 20:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

