How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 4.65 |
| AA: | 9.38 | P: | 1.88 in |
| AB: | 4.32 | AJ: | 5.88 |
| AE2: | 0.56 | G: | 1.94 |
| LL: | 2.12 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| T: | 1 | I: | 4.34 in |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | BD: | 5.88 |
| LQ: | 5.19 in | V: | 1.94 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Ratio: | 25:1 |
| Output RPM: | 70 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.95 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Bore Code: | 16 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

