How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| BF: | 0.41 | G: | 1.94 |
| LL: | 2.12 in | LQ: | 5.19 in |
| AF: | 0.19 | H: | 0.53 in |
| AE2: | 0.56 | D: | 2.94 |
| AA: | 9.38 | AG: | 4.65 |
| AK: | 4.5 | P: | 1.88 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | AB: | 4.32 |
| T: | 1 | V: | 1.94 in |
Technical Specifications
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 25:1 |
| Output Diameter (in): | 1 in | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.95 |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Series Code: | OE | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

