How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.94 |
| V: | 1.94 in | BD: | 5.88 |
| AF: | 0.19 | AJ: | 5.88 |
| BE: | 0.38 in | AB: | 4.32 |
| AA: | 9.38 | LQ: | 5.19 in |
| LL: | 2.12 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AE2: | 0.56 | D: | 2.94 |
| AK: | 4.5 | T: | 1 |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Bore Code: | 16 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.95 | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

