Grove Gear 26YF-1-1.000-56C-30-L3
Part #:26YF-1-1.000-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AJ: | 5.88 | AB: | 4.32 |
| D: | 2.94 | P: | 1.88 in |
| V: | 1.94 in | LL: | 2.12 in |
| BF: | 0.41 | T: | 1 |
| AK: | 4.5 | AA: | 9.38 |
| G: | 1.94 | I: | 4.34 in |
| AF: | 0.19 | H: | 0.53 in |
| AE2: | 0.56 | BD: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.65 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YF |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

