Grove Gear 26YF-1-1.000-56C-30-L4
Part #:26YF-1-1.000-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BD: | 5.88 |
| LQ: | 5.19 in | T: | 1 |
| LL: | 2.12 in | AA: | 9.38 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | I: | 4.34 in |
| AB: | 4.32 | BE: | 0.38 in |
| AF: | 0.19 | AJ: | 5.88 |
| P: | 1.88 in | BF: | 0.41 |
| AE2: | 0.56 | AK: | 4.5 |
| AG: | 4.65 | G: | 1.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 26YF | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.65 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | YF-1 | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

