Grove Gear 26YF-1-1.000-56C-30-L9
Part #:26YF-1-1.000-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 9.38 | AG: | 4.65 |
| D: | 2.94 | T: | 1 |
| AJ: | 5.88 | I: | 4.34 in |
| AK: | 4.5 | V: | 1.94 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AF: | 0.19 |
| LL: | 2.12 in | G: | 1.94 |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.65 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

