Grove Gear 26YF-1-1.000-56C-40-L9
Part #:26YF-1-1.000-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AG: | 4.65 |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 9.38 | G: | 1.94 |
| I: | 4.34 in | BE: | 0.38 in |
| V: | 1.94 in | BF: | 0.41 |
| D: | 2.94 | AE2: | 0.56 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | T: | 1 |
| AK: | 4.5 | P: | 1.88 in |
| LQ: | 5.19 in | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 43.8 |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Model Code: | 26YF |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.34 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

