How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | D: | 2.94 |
| AG: | 4.65 | BE: | 0.38 in |
| H: | 0.53 in | BF: | 0.41 |
| AA: | 9.38 | AF: | 0.19 |
| AE2: | 0.56 | BD: | 5.88 |
| T: | 1 | G: | 1.94 |
| AB: | 4.32 | P: | 1.88 in |
| V: | 1.94 in | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.625 | Bore Code: | 16 |
| Output RPM: | 339 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 4.8 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

