How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.625 in |
| LQ: | 5.19 in | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| BE: | 0.38 in | D: | 2.94 |
| BF: | 0.41 | P: | 1.88 in |
| I: | 4.34 in | V: | 1.94 in |
| AB: | 4.32 | LL: | 2.12 in |
| AF: | 0.19 | AJ: | 5.88 |
| AG: | 4.65 | AA: | 9.38 |
| T: | 1 | AE2: | 0.56 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 4.8 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 339 | Series Code: | OE |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Bore Code: | 16 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

